Flex-Block corner pieces, 200 mm for TS, TS IT, SE, PC, TE
Model No. 8200.000
Product Lifecycle
Limited
Product details
High-strength plastic corner pieces for individual tool-free assembly with Flex-Block trim panels and accessories.
+ Also required
+ Product description
Product description: | High-strength plastic corner pieces for individual tool-free assembly with Flex-Block trim panels and accessories. |
---|---|
Benefits: | Freely combinable base/plinth system for virtually any application. Trim panels and corner pieces may be combined in variable heights. |
Material: |
Corner pieces: Fibreglass-reinforced plastic Cover caps: ABS |
Colour: | RAL 9005 |
Supply includes: |
4 corner pieces 4 cover caps Assembly parts for mounting on the enclosure |
Dimensions: | Height: 200 mm |
Packs of: | 4 pc(s). |
Weight/pack: | 4,78 kg |
Customs tariff number: | 39269097 |
EAN: | 4028177692619 |
ETIM 7.0: | EC000721 |
ECLASS 8.0: | 27182003 |
Product description: | TS Flex-Block corner piece, for TS, TS IT, SE, PC, H: 200 mm |
+ Approvals
Certificates: |
EAC:
RU
|
---|
+ Add accessories
+ Tender texts
Corner pieces, 200 mm high, for individual base/plinth
configuration
Fibreglass-reinforced plastic corner pieces for
configuring a multifunctional base/plinth.
Corner pieces are used for tool-free mounting of sheet
steel trim panels.
Plastic corner pieces prepared for the tool-free
assembly of mounting rails on four levels.
Special cut-outs for baying, base mounting and
stacking of the corner piece.
Prepared for accommodating adaptor sleeves for
tool-free mounting of levelling feet and twin castors.
Supply includes cover caps of ABS for tool-free
clip-on mounting on plastic corner pieces
and assembly parts for fastening the plastic corner
pieces by base tray or threaded enclosure frame.
Material: Fibreglass-reinforced plastic ABS
Colour: RAL 9005
Model No.: 8200000
Manufacturer: Rittal GmbH & Co. KG
configuration
Fibreglass-reinforced plastic corner pieces for
configuring a multifunctional base/plinth.
Corner pieces are used for tool-free mounting of sheet
steel trim panels.
Plastic corner pieces prepared for the tool-free
assembly of mounting rails on four levels.
Special cut-outs for baying, base mounting and
stacking of the corner piece.
Prepared for accommodating adaptor sleeves for
tool-free mounting of levelling feet and twin castors.
Supply includes cover caps of ABS for tool-free
clip-on mounting on plastic corner pieces
and assembly parts for fastening the plastic corner
pieces by base tray or threaded enclosure frame.
Material: Fibreglass-reinforced plastic ABS
Colour: RAL 9005
Model No.: 8200000
Manufacturer: Rittal GmbH & Co. KG