Flex-Block trim panels, 200 mm, solid for Flex-Block corner pieces
Model No. 8200.400
Product Lifecycle
Limited
Product details
For tool-free assembly. With symmetrical enclosure dimensions, trim panels are identical in the width and depth.
+ Product description
Product description: | For tool-free assembly. With symmetrical enclosure dimensions, trim panels are identical in the width and depth. |
---|---|
Material: | Sheet steel |
Colour: | RAL 9005 |
Supply includes: | 2 trim panels |
Dimensions: | Height: 200 mm |
To fit: | Suitable for width or depth: 400 mm |
Packs of: | 2 pc(s). |
Weight/pack: | 1.522 kg |
Customs tariff number: | 94039910 |
EAN: | 4028177692633 |
ETIM 7.0: | EC000721 |
ECLASS 8.0: | 27182003 |
Product description: | TS Flex-Block trim panel, solid, H: 200 mm, for WD: 400 mm |
+ Approvals
Certificates: |
EAC:
RU
|
---|
+ Tender texts
Trim panels, 200 mm high, for individual base/plinth
configuration
Sheet steel trim panels for tool-free mounting on
plastic corner pieces.
Trim panels may be individually combined in enclosure
width and depth. Trim panels may be combined with 200
mm high corner pieces.
Optional screw fastening of trim panels.
Material: Sheet steel
Colour: RAL 9005
Model No.: 8200400
For enclosure width and depth in mm: 400 mm
Manufacturer: Rittal GmbH & Co. KG
configuration
Sheet steel trim panels for tool-free mounting on
plastic corner pieces.
Trim panels may be individually combined in enclosure
width and depth. Trim panels may be combined with 200
mm high corner pieces.
Optional screw fastening of trim panels.
Material: Sheet steel
Colour: RAL 9005
Model No.: 8200400
For enclosure width and depth in mm: 400 mm
Manufacturer: Rittal GmbH & Co. KG