Base/plinth components, front and rear, 100 mm Sheet steel, for TS, TS IT, SE, CM, TP, PC, IW, TE

Model No. 8601.600

  Product Lifecycle  
Expired
  • Base/plinth components, front and rear, 100 mm Sheet steel, for TS, TS IT, SE, CM, TP, PC, IW, TE
Product details

Base/plinth component consisting of one trim panel and two pre-configured corner pieces.

+ Also required

+ Product description

Design: Solid
Product description: Base/plinth component consisting of one trim panel and two pre-configured corner pieces.
Material: Base/plinth components: Sheet steel
Cover caps: Plastic
Surface finish: Spray-finished
Colour: RAL 7022
Cover caps: RAL 9005
Supply includes: 2 base/plinth components
4 cover caps
Assembly parts
Dimensions: Height: 100 mm
To fit: Enclosure type: TS: = 600 mm
Enclosure type: SE
Enclosure type: CM
Enclosure type: TP
Enclosure type: PC
Enclosure type: IW
Enclosure type: TS IT
Packs of: 2 pc(s).
Weight/pack: 4.168 kg
Customs tariff number: 94039910
EAN: 4028177208568
ETIM 7.0: EC000721
ECLASS 8.0: 27182003
Product description: TS Base/plinth component, rear, H: 100 mm, for W: 600 mm, RAL 7022, sheet steel

+ Downloads / CAD

Data Sheets:
Documentation:
Instructions: 
DE, EN

+ Add accessories

 Base/plinth components, front and rear, 100 mm Sheet steel, for TS, TS IT, SE, CM, TP, PC, IW, TE

Model No.

Close
+
[X] Close

Required 

$nbsp;

Product data (ZIP)

Rittal does not assume any liability for the topicality of the data downloaded locally on your device.

 I agree

Close