Base/plinth trim panels, side, 200 mm for base/plinth components front and rear

Model No. 8602.060

  Product Lifecycle  
Expired
  • Base/plinth trim panels, side, 200 mm for base/plinth components front and rear

    Discontinued article.

    Information on the discontinued articles
    This item will be discontinued on 31.01.2018
    This item is being replaced by 8640043
    Base/plinth trim panels, side, 200 mm for base/plinth system VX, sheet steel
     

    Close
    Product details

    For mounting between the base/plinth components. At 200 mm height, two 100 mm base/plinth trims may be used.

    + Product description

    Product description: For mounting between the base/plinth components. At 200 mm height, two 100 mm base/plinth trims may be used.
    Material: Sheet steel
    Surface finish: Spray-finished
    Colour: RAL 7022
    Supply includes: 2 base/plinth trim panels
    Assembly parts
    Assembly instruction: Base/plinth trim panels, side, 100 mm, may be installed rotated through 90° to stabilise bayed base/plinth components. The base/plinth baying bracket is required for this purpose
    Dimensions: Height: 200 mm
    To fit: Enclosure type: TS: = 600 mm
    Enclosure type: SE
    Enclosure type: CM
    Enclosure type: TP
    Enclosure type: PC
    Enclosure type: IW
    Enclosure type: TS IT
    Packs of: 2 pc(s).
    Weight/pack: 3.386 kg
    Customs tariff number: 94039910
    EAN: 4028177208698
    ETIM 7.0: EC000721
    ECLASS 8.0: 27182003
    Product description: TS Trim panel, sides, H: 200 mm, for W: 600 mm, RAL 7022, sheet steel

    + Downloads / CAD

    Data Sheets:
    Documentation:
    Instructions: 
    DE, EN

    + Add accessories

     Base/plinth trim panels, side, 200 mm for base/plinth components front and rear

    Model No.

    Close
    +
    [X] Close

    Required 

    $nbsp;

    Product data (ZIP)

    Rittal does not assume any liability for the topicality of the data downloaded locally on your device.

     I agree

    Close