Adaptor sections, 482.6 mm (19") for rear installation in TS electronic enclosures

Model No. 8613.300

  Product Lifecycle  
Limited
  • Adaptor sections, 482.6 mm (19

    Discontinued article.

    Information on the discontinued articles
    This item will be discontinued on 15.01.2019
    The indicated successor item is suitable for the enclosure systems VX and VX SE 8619320
    Adaptor sections, 482.6 mm (19") for VX, VX SE
     

    Close
    Product details

    For installing subracks at the front and back and for attaching slide rails.

    + Product description

    Product description: For installing subracks at the front and back, and for attaching the slide rails TS 8613.150, TS 8613.160 and TS 8613.180. For mounting on the inner mounting level. The outer mounting level may, for example, still be used for cable routing on depth-mounted TS punched sections with mounting flange.
    Material: Extruded aluminium section
    Supply includes: Assembly parts
    Units: 42 U
    Installation dimensions: Installation depth for components: 482.6 mm
    Installation width for components: 19"
    Note: Design similar to adaptor sections, 482.6 mm (19"), but asymmetrical height, suitable for TS electronic enclosure.
    To fit: Enclosure type: TS
    Height: = 2,000 mm
    Packs of: 2 pc(s).
    Weight/pack: 4.046 kg
    Customs tariff number: 76042990
    EAN: 4028177237247
    ETIM 7.0: EC002625
    ECLASS 8.0: 27189234
    Product description: TS Adaptor sections, 482.6 mm (19?), for TS electronic enlcosure - rear side, for H: 2000 mm

    + Approvals

    Approvals:
    GOST: 
    RU

    + Downloads / CAD

    + Add accessories

     Adaptor sections, 482.6 mm (19") for rear installation in TS electronic enclosures

    Model No.

    Close
    +
    [X] Close

    Required 

    $nbsp;

    Product data (ZIP)

    Rittal does not assume any liability for the topicality of the data downloaded locally on your device.

     I agree

    Close