More on the product
Create PDF of this page+ Product description
Product description: | To finish off the side of a top-mounting module or bayed suite. |
---|---|
Material: | Sheet steel, 1.5 mm |
Surface finish: | Spray-finished, textured paint |
Colour: | RAL 7035 |
Supply includes: | Assembly parts |
Type rating to UL 50E: | Type 1, 12 |
To fit depth: | = 600 mm |
Packs of: | 2 pc(s). |
Weight/pack: | 3,5 kg |
Customs tariff number: | 94039910 |
EAN: | 4028177957626 |
ETIM 7.0: | EC002524 |
ECLASS 8.0: | 27182101 |
Product description: | VX Side panel for top module |