Product details
For shielded cables with a maximum diameter of 20 mm. Combined EMC/IP seal provides low-resistance contact between cable shield and gland plate. For all 400, 500, 600 and 800 mm deep enclosures in conjunction with standard gland plates.
More on the product
Create PDF of this page+ Product description
Product description: | For shielded cables with a maximum diameter of 20 mm. Combined EMC/IP seal provides low-resistance contact between cable shield and gland plate. For all 400, 500, 600 and 800 mm deep enclosures in conjunction with standard gland plates. |
---|---|
Material: | Sheet steel |
Surface finish: | Zinc-plated |
Supply includes: |
1 gland plate with T-head punching 1 sliding gland plate 2 IP/EMC gaskets |
To fit: |
Enclosure type: VX Width: = 800 mm |
Packs of: | 1 pc(s). |
Weight/pack: | 2,72 kg |
Customs tariff number: | 94039910 |
EAN: | 4028177929890 |
ETIM 7.0: | EC002620 |
ECLASS 8.0: | 27189261 |
Product description: | VX EMC gland plate, width 800 mm |