Base/plinth corner piece with base/plinth trim panels, front and rear, 200 mm for VX, VX IT, VX SE, TE, TS, TS IT, SE, TP, PC, IW

Model No. 8620.022

  Product Lifecycle  
Expired
  • Base/plinth corner piece with base/plinth trim panels, front and rear, 200 mm for VX, VX IT, VX SE, TE, TS, TS IT, SE, TP, PC, IW
Product details

Base/plinth corner pieces with moulded self-positioning to the bayed enclosure system, for use with or without trim panels depending on the application. Large openings in the base/plinth corner piece for optimum access to the screw-fastening point may be concealed with a corner and baying cover.

+ Also required

+ Product description

Product description: Base/plinth corner pieces with moulded self-positioning to the bayed enclosure system, for use with or without trim panels depending on the application. Large openings in the base/plinth corner piece for optimum access to the screw-fastening point may be concealed with a corner and baying cover.
Material: Base/plinth corner piece: Sheet steel
Base/plinth trim panel front/rear: Sheet steel
Corner and baying cover: Plastic
Colour: RAL 9005
Supply includes: 4 base/plinth corner pieces, 200 mm high
4 corner covers
1 baying cover
1 base/plinth trim panel, front/rear, 200 mm high
2 base/plinth trim panels, front/rear, 100 mm high
Assembly parts
Note: Base/plinth trim panels, sides to finish off a unit, for additional stabilisation between base/plinths, or for interior configuration
Dimensions: Height: 200 mm
To fit: Enclosure type: VX
Width: = 600 mm
Packs of: 2 pc(s).
Weight/pack: 6,84 kg
Customs tariff number: 94039910
EAN: 4028177922112
ETIM 7.0: EC000721
ECLASS 8.0: 27182003
Product description: VX Base/plinth corner piece, with base/plinth trim panel, front and rear, H: 200 mm, for W: 600 mm, sheet steel

+ Approvals

Approvals:
UL + C-UL: 
EN EN

+ Downloads / CAD

Data Sheets:
Documentation:
Instructions: 
Global ZH

+ Add accessories

 Base/plinth corner piece with base/plinth trim panels, front and rear, 200 mm for VX, VX IT, VX SE, TE, TS, TS IT, SE, TP, PC, IW

Model No.

Close
+
[X] Close

Required 

$nbsp;

Product data (ZIP)

Rittal does not assume any liability for the topicality of the data downloaded locally on your device.

 I agree

Close