Base/plinth trim panels, side, 100 mm for base/plinth system VX, sheet steel

Model No. 8620.033

  Product Lifecycle  
Expired
  • Base/plinth trim panels, side, 100 mm for base/plinth system VX, sheet steel

    Discontinued article.

    Information on the discontinued articles
    This item will be discontinued on 02.01.2020
    This item is being replaced by 8640033
    Base/plinth trim panels, side, 100 mm for base/plinth system VX, sheet steel
     

    Close
    Product details

    Base/plinth trim panels are used in the depth to finish off a base/plinth unit at the sides. The trim panel may be used between two bayed enclosures to stabilise the base/plinth corner pieces. The 100 mm high trim panels may also be used in a 200 mm high base/plinth and combined.

    + Product description

    Product description: To finish off a base/plinth unit at the sides and for additional stabilisation or for the interior configuration of bayed base/plinths. One 200 mm high or two 100 mm high trim panels may optionally be fitted on 200 mm high base/plinths.
    Material: Sheet steel
    Colour: RAL 9005
    Supply includes: Assembly parts
    Dimensions: Height: 100 mm
    To fit: Depth: = 600 mm
    Packs of: 2 pc(s).
    Weight/pack: 1,82 kg
    Customs tariff number: 94039910
    EAN: 4028177922204
    ETIM 7.0: EC000721
    ECLASS 8.0: 27182003
    Product description: VX Base/plinth trim panel, side, H: 100 mm, for D: 600 mm, sheet steel

    + Approvals

    Approvals:
    UL + C-UL: 
    EN

    + Downloads / CAD

    Data Sheets:
    Documentation:
    Instructions: 
    Global ZH

    + Add accessories

     Base/plinth trim panels, side, 100 mm for base/plinth system VX, sheet steel

    Model No.

    Close
    +
    [X] Close

    Required 

    $nbsp;

    Product data (ZIP)

    Rittal does not assume any liability for the topicality of the data downloaded locally on your device.

     I agree

    Close