Base/plinth trim panels, side, 200 mm for base/plinth system VX, sheet steel
Model No. 8640.043
Product Lifecycle
Active
Product details
To finish off a base/plinth unit at the sides and for additional stability or interior configuration of bayed base/plinths. One 200 mm high or two 100 mm high trim panels may optionally be fitted on 200 mm high base/plinths.
More on the product
Create PDF of this page+ Product description
Product description: | To finish off a base/plinth unit at the sides and for additional stabilisation or for the interior configuration of bayed base/plinths. One 200 mm high or two 100 mm high trim panels may optionally be fitted on 200 mm high base/plinths. |
---|---|
Material: | Sheet steel |
Colour: | RAL 9005 |
Supply includes: | Assembly parts |
Dimensions: | Height: 200 mm |
To fit: | Depth: = 600 mm |
Type rating to UL 50E: | Type 1, 12 |
Packs of: | 2 pc(s). |
Weight/pack: | 3 kg |
Customs tariff number: | 94039910 |
EAN: | 4028177959040 |
ETIM 7.0: | EC000721 |
ECLASS 8.0: | 27182003 |
Product description: | VX Base/plinth trim panel, side, H: 200 mm, for D: 600 mm, sheet steel |
+ Approvals
Approvals: |
---|