Published by:
Rittal Private Limited
#23 & 24, KIADB Industrial Area Doddaballapur,
Bangalore, Karnataka, India, 561203
CIN: U31100KA1994PTC015641
Telephone Number: 080 6141 3900
Fax : 080 6141 4099
Email ID : Info@rittal-india.com / sheetal.p@rittal-india.com
Legal information:
The contents and structure of the web site are protected by copyright. Reproduction of any of the contents or structure elements, in particular, texts, text parts, image material, graphics and design elements, in as far as they are capable of being protected as per applicable laws, for any other purpose than for private or other own use as well as their dissemination and publication require prior written permission.
Rittal checks and updates the contents on this web site regularly. Nevertheless, modifications may have occurred in the meantime. Therefore, no guarantee or liability for the topicality and completeness of the contents that are made available can be accepted.
The same applies for all external web sites that are referenced by means of a hyperlink from the rittal.com/in-en/ site. Rittal is not responsible or liable for the contents of external web sites that are accessed by activating such a link.