When to Use Compact Enclosures in Industrial and Electrical Installations

December 29 2025

When to Use Compact Enclosures in Industrial and Electrical Installations

In the dynamic world of industrial and electrical installations, optimising space without compromising protection is a key challenge.

In the dynamic world of industrial and electrical installations, optimising space without compromising protection is a key challenge. This is where compact enclosures excel. Designed for efficiency and versatility, these smaller-footprint solutions are increasingly becoming the preferred choice for various applications.

This blog will explore the advantages of compact enclosures, their key applications, and crucial considerations for their successful deployment in your next project.

Understanding Compact Enclosures

What Are Compact Enclosures?

A Rittal wall-mounted enclosure provides versatile, compact protection for controller applications where space is limited. These enclosures deliver the highest levels of corrosion resistance and up to IP 66 protection against dust and water ingress. They enable straightforward interior installation without machining and offer flexible cable entry solutions for efficient integration.

How Do Compact Enclosures Differ from Traditional Enclosures?

Compact enclosures differ from traditional enclosures primarily in their space efficiency, flexible application, and integration capabilities, making them an ideal solution for environments where footprint and adaptability are critical considerations.

Size and Application

Traditional enclosures are typically large, free-standing cabinets designed for extensive control systems or major power distribution, offering significant mounting space and robustness for complex industrial processes. In contrast, compact enclosures, such as Rittal’s AE/AX series, are wall-mounted and optimised for deployments in tight or space-constrained settings.

Space Efficiency

Compact enclosures maximise production floor utility by occupying minimal space. This is particularly beneficial in high-density manufacturing or retrofitting scenarios, where preserving valuable floor or wall space is essential for operational flexibility and future scalability.

Flexibility and Adaptability

Rittal compact enclosures are engineered for fast integration and is easy to install. Their versatile mounting options and flexible cable entry features support decentralised control, enabling users to deploy smaller, localised systems with ease.

Protection and Reliability

Despite their smaller size, Rittal’s compact enclosures provide robust protection for essential components, maintaining high standards for dust and moisture resistance (up to IP 66) and suitable climate management to enhance equipment life. Superior surface protection finishes and advanced sealing technologies ensure durable performance in both indoor and outdoor environments.

Efficiency and Sustainability

Compact enclosures require fewer raw materials and thus offer reduced manufacturing costs, aligning with modern sustainability goals. Their compact geometry supports optimum use of available space, making these wall-mounted enclosures ideal for controller applications in confined control rooms and areas with moderate space requirements.

Why Choose Compact Enclosures for Industrial Installations?

The advantages of compact enclosures in industrial settings go beyond just size.

Space-Saving Benefits

In modern factories and electrical installations, floor space is a premium. Compact enclosures facilitate:

  • Optimised Footprint: Allowing installation in tight areas or directly on machinery.
  • Efficient Layouts: Intelligent space utilisation, which contributes to cleaner, less cluttered industrial environments, which can improve safety.
  • Decentralised Control: Enabling control points closer to machinery, reducing cabling and response times.

Cost-Effectiveness  in Installation

Smaller size and design often lead to tangible cost savings:

  • Reduced Material Costs: Less raw material required.
  • Simpler Mounting: Wall-mounting/ pole mounting can be quicker and less complex.
  • Reduced Cabling: Shorter cable runs for decentralised electrical installations, cutting material and labour costs.

Enhanced Durability and Protection

Despite their size, quality compact enclosures offer robust protection. Rittal's range, for instance, provides:

  • High IP Ratings: Protecting against dust, dirt, and water ingress, crucial for challenging industrial environments.
  • Robust Materials: Available in sheet steel, stainless steel, plastic, and aluminium, chosen for resistance to corrosion or impact.
  • EMC Shielding: Options for electromagnetic compatibility protection.

Key Applications of Compact Enclosures in Electrical Installations

Compact enclosures are highly versatile and fit well into numerous electrical installations and industrial uses.

Electrical Control Systems

  • Small Machine Control: Housing PLCs, contactors, and relays for individual machines.
  • Motor Control Centres (MCCs): For localised motor starters (non-compartmentalised).
  • Building Automation: Managing HVAC, lighting, and security in specific zones.

Automation and Robotics

  • Robot Cell Controls: Providing a protected space for robot controllers near the robot arm.
  • Sensor and Actuator Junctions: Secure connection points for field devices.
  • Conveyor System Controls: Housing logic and power for smaller conveyor segments.

Power Distribution Systems

  • Sub-Distribution Boards: Ideal for power distribution to specific areas or machinery.
  • Circuit Breaker Panels: Protecting and organising circuit breakers.
  • Switch Disconnect Enclosures: Incorporating manual disconnect switches for improved safety.

How to Choose the Right Compact Enclosure for Your Project

Selecting the ideal compact enclosure requires careful consideration for optimal performance.

Factors to Consider When Selecting Enclosures

  • Environmental Conditions (IP Rating): Crucial for protection against dust and water. IP55 and IP66 are essential for indoor and outdoor applications.
  • Material:
    • Sheet Steel: Cost-effective, easily modified.
    • Stainless Steel: Superior corrosion resistance for harsh environments.
    • Plastic: Lightweight, excellent insulation, often for outdoor use or critical electrical isolation.
  • Thermal Management: Components generate heat; consider vents, fans, or small cooling units.
  • Mounting Options: Wall-mounting is common; also consider pole-mounting or direct machine mounting.
  • Cable Management: Ensure adequate space and entry points for efficient cable routing.
  • Security: Locking mechanisms to prevent unauthorised access.
  • Certification: Ensure compliance with industry standards (e.g., UL, CE).
  • Future Expansion: Account for new accessories and components needed with future plans in mind.

Common Mistakes to Avoid

  • Overlooking Heat Dissipation: Always calculate internal heat load.
  • Ignoring Environmental Factors: An unsuitable IP rating will lead to premature failure.
  • Lack of Accessibility: Ensure easy access for installation and maintenance.
  • Compromising on Quality: Invest in reliable electrical enclosure solutions to avoid costly damage and downtime.

Benefits of Compact Enclosures

Beyond initial installation, compact enclosures provide ongoing operational benefits.

Improved Safety and Compliance

  • Personnel Protection: Prevents accidental contact with live electrical components by keeping them enclosed.
  • Equipment Protection: Reduces malfunctions and breakdowns by shielding components through proper IP (Ingress Protection).
  • Regulated Accessibility: Specialised locks restrict unauthorized access and are designed to prevent vandalism.
  • Regulatory Compliance: Helps meet safety standards for electrical installations.

Reduced Downtime and Maintenance

  • Component Longevity: A protected environment extends component life, leading to fewer failures.
  • Less Exposure to Elements: Reduced wear and tear means less frequent repairs.

Conclusion: Is a Compact Enclosure Right for Your Installation?

Compact enclosures are indispensable for industrial and electrical installations demanding space efficiency, cost-effectiveness, and robust protection. From small control systems to automation needs, their versatility makes them an excellent choice.

By carefully considering factors like heat load, environmental conditions, material, and Rittal's quality offerings, you can select the optimal compact enclosure to safeguard your critical electrical components, enhance operational efficiency, and contribute to your projects' long-term success. If your project prioritises intelligent space utilisation without compromising reliability, a compact enclosure is the right choice.

FAQs:

Compact enclosures are commonly made from sheet steel, stainless steel (for corrosion resistance), plastic and aluminium (lightweight, good insulation, often for outdoor use).

Yes, compact enclosures can be used outdoors if they have an appropriate IP rating (e.g., IP55 or IP66) and powder coating to withstand corrosion, rain, dust, and UV radiation.

They indirectly contribute by protecting sensitive electronics (preventing inefficient operation from overheating), enabling decentralised control, and facilitating proper thermal management when paired with suitable cooling solutions.

Yes, compact enclosures are highly customisable with accessories like internal mounting plates, cable management options, climate control elements, and locking systems. Many providers also offer custom machining services to tailor them to specific electrical installations. Additional options include baying systems, rain canopies, different RAL colour finishes, special application designs, door-inside-door configurations, and viewing windows for enhanced functionality and flexibility.

No, not all compact enclosures comply with IP66; the protection level depends on the specific product series and variant. Some compact enclosures are designed and tested up to IP66, while others may offer lower ratings such as IP55 based on their construction and intended environment and applications.