Imperial installation (rails)
-
482.6 mm (19") mounting angles, standard for VX IT
Suitable for assembling a 482.6 mm (19") mounting level or for 482.6 mm (19") partial installation. The L-shaped design directly accommodates all commercially available installation kits for server installation kits for server systems, which are fastened directly to the 19" system punchings.
-
-
-
Depth stays for 482.6 mm (19") mounting angles
L-shaped mounting angles, also for accommodating server system installation kits.
-
-
Adaptor sections, 482.6 mm (19") for TS, SE
For installing subracks and other installed components, adaptor sections are easily shortened for partial assemblies.
-
Adaptor sections, 482.6 mm (19") for rear installation in TS electronic enclosures
For installing subracks at the front and back and for attaching slide rails.
-
Adaptor pieces, 482.6 mm (19") for TS, SE
The 1 U sub-section of adaptor sections, for the installation of individual subracks and other equipment.
-
Mounting angles, 482.6 mm (19") for TS
L-shaped mounting angles, also for accommodating server system installation kits.
-
Mounting angles, 482.6 mm (19") for TS, CS Toptec
Mounting angles in cranked design Mounting angles are available in an L-shape as an alternative.
-
-
482.6 mm (19") mounting angles for DK PS, CS New Basicgehäuse
For mounting 482.6 mm (19") components in Networking and Server Racks DK PS and in Outdoor enclosures CS New Basic