PS Networking Enclosures

    PS Networking Enclosures

    Rittals rugged PS networking enclosures are an ideal solution for network applications. The cabinets rugged construction offers the highest stability as well as high-load bearing capacity.
Model No. Width Height Height Depth
DK 9787.058 800 mm 2000 mm 42 U 800 mm
DK 9788.275 800 mm 2000 mm 42 U 1200 mm
DK 9788.174 800 mm 2000 mm 42 U 800 mm
DK 9787.057 600 mm 2000 mm 42 U 800 mm
DK 9788.172 800 mm 2000 mm 42 U 1000 mm
DK 9788.270 600 mm 2000 mm 42 U 800 mm
DK 9788.271 800 mm 2000 mm 42 U 800 mm
DK 9788.273 800 mm 2000 mm 42 U 1000 mm
+
[X] Close

Required