- Article number:
- SK 3327.700
- Design
- for fan-and-filter units
- Product description
- Made of chopped-fibre mat with a progressive structure. Temperature-resistant to 100 °C, self-extinguishing category F1 to DIN 53 438. Dust-laden air side: Open structure. Clean-air side: Closed structure. Reliable filtering of virtually all types of dust from a particle size of 10 µm.
- Material
- Chemical fibres
- Note
- Performance data, protection category and device approvals are only guaranteed when used in conjunction with original Rittal filter mats.
- Filter class
- to DIN EN 779: G3
to DIN EN ISO 16890: ISO Coarse 50% - Weight/pack
- 0.028 kg
- Packs of
- 5 pc(s).
- Customs tariff number
- 56039390
- EAN
- 4028177205314
- ETIM 8
- EC002513
- ETIM 7.0
- EC002513
- ECLASS 8.0
- 27180706
- Certificates
- EAC