QuickBox

Article number: DK 7502.660

Wall-mounted enclosure with optimum use of the interior space thanks to side, vertical installation of the 482.6 mm (19") components and removable cover. Status monitoring via side viewing window.

Article number:
DK 7502.660
Design
with vertical 482.6 mm (19") level
Product description
Wall-mounted enclosure with optimum use of the interior space thanks to side installation of the 482.6 mm (19") components. Status monitoring via side viewing window.
Material
Wall mounting plate with mounting brackets: Sheet steel, 2.0 mm
Enclosure cover: Sheet steel, 1.0 mm, with single-pane safety glass at the side, 3 mm
Surface finish
Powder-coated
Colour
RAL 7035
Supply includes
Wall section: with pre-configured 482.6 mm (19") mounting brackets for accommodating equipment at the side. Brush strip for cable entry at the bottom and top.
Enclosure cover: Side vent slots to support passive climate control. The enclosure is secured via two security locks positioned at the sides.
Units
6 U
Dimensions
Width: 600 mm
Height: 631 mm
Depth: 360 mm
Installation depth
348 mm
Depth of wall section
621 mm
Width wall section
595 mm
Basic material
Sheet steel
Note on Model No.
Extended delivery times.
Packs of
1 pc(s).
Net weight
22.085 kg
Gross weight
23.25 kg
Customs tariff number
94032080
EAN
4028177304048
ECLASS 8.0
27180208
Data sheets
Technical Data sheet
Wall-mounted enclosure with vertical 482.6 mm
(19 inch) level

Enclosure:
6 U wall-mounted enclosure, consisting of wall section
and enclosure cover
Wall section: Wall mounting plate with
pre-configured 482.6 mm (19 inch) mounting brackets on
the left and right hand side for side accommodation of
mounting components.
May be retrofitted to 12 U 482.6 (19 inch) front
side, horizontal installation position of components.
Four holes for direct wall-mounting or by means of
optional wall mounting brackets.
Enclosure cover with vent slots for passive
ventilation, with security locks 12321 on the left and
right hand side, with side single-pane safety glass,
3 mm.
Apertures for cable entry at top and bottom, with brush
inserts.

Material:
Wall section, enclosure cover of sheet steel,
single-pane safety glass ESG 3mm

Surface finish:
Electrophoretic dipcoat primed, spray-finished in
RAL 7035

Dimensions (W x H x D):
600 x 631 x 360 mm / (6 U)