IT power

Accessories for IT power

Rittal IT power accessories include a wide range of products tailored to the varying requirements of your IT environment.

Accessories for IT power

Connector lock for C14 and C20 connectors

Connector locks C14 and C20 are protected against accidental removal

Accessories for IT power

PDU accessory pack

Accessories for IT power

Connection cable for PSM/PDU

Connection and extension cable with various connector/jack types (earthing-pin/C19/C20).

Accessories for IT power

Connection cable for PSM rail

Preassembled connection cable for the Power System Module.

Accessories for IT power

Mounting kit for PSM busbars

For attaching a PSM busbar in the network enclosure.

Accessories for IT power

Cable lock PSM for all modules with EN 60 320 C13 connector configurations

Connection cables of the terminal equipment are protected against accidental disconnection of the power supply.

Accessories for IT power

PSM busbars

One or two infeeds, with on or three phases, redundant after changing the plug-in module's direction of connection. With measurement option in conjunction with the CMC III system.

Accessories for IT power

PSM socket modules

The various modules may be inserted into the support rail in any combination.

Accessories for IT power

Overvoltage protection PSM

Connected upstream of the busbar. An overvoltage protection is available for each 3-phase infeed to the busbar. The overvoltage protection may also be retrofitted.

Accessories for IT power

Socket

For mounting on support rails TS 35/7.5 and TS35/15 to EN 60 715. Screw terminals uniformly from one side.

Accessories for IT power

Service socket for enclosure frame attachment

Service socket to enclosure frame attachment/16 A. Integration of a service socket within a separate supply circuit, independently of the IT network and UPS.

Accessories for IT power

Energy-Box, 482.6 mm (19") Pull-out

Designed to accommodate both DC and AC components, pull-out component front for optimum access to the wiring space from above and below.

Accessories for IT power

Junction box with multi-functional bracket

The junction box for attachment to the TS 8 frame section or to rail systems serves as a transfer point for the power supply to all equipment such as fan-and-filter units, system lights and socket strips.

Accessories for IT power

CMC III sensors

Monitor various parameters in enclosures or rooms.

Accessories for IT power

Connection cable for PSM rail

Connection cable, ready to connect, with adaptor connector C13 (jack) and C14 (connector).

Accessories for IT power

Slot cover for C13 and C19 slots

Closes any currently open, unused slots

Accessories for IT power

PoE controller

Spare part for PDU metered, PDU switched, PDU managed, PDU metered + emergency power supply to the PDU web server via PoE