- Article number:
- SK 3311.161
- Design
- Door element
- Product description
- Slimline door element with viewing window and sliding door. Stable roof elements in a composite material with a high level of light permeability. Where required, safety glass may also be used. The aisle width is 1,200 mm.
- Benefits
- Increased energy efficiency and performance capability of climate control
- Easily installed and retrofitted, as it is fully compatible with the VX IT rack system
- An inexpensive way to boost the performance of your existing installation, lengthening the investment cycle until a replacement needs to be purchased
- Applications
- Depending on the application, aisle containment may be used with CRAC systems or LCP Inline as hot or cold aisle containment
- Function principle
- Aisle containment is a combination of door and roof components which facilitate consistent separation of the hot and cold air in the data centre. Such separation is pivotal to saving energy and increasing the efficiency of the available climate control technology.
- Material
- Sheet steel, spray-finished
Roof elements: Polycarbonate - Colour
- RAL 7035
- Dimensions
- Width: 3,200 mm
Height: 2,000 mm - To fit
- Depth: 1,000 mm
- Note
- Compartment Rack VX IT (Model No. 531x.175, 531x.185) is not compatible with this product. Contact us for alternative solutions.
- Packs of
- 1 pc(s).
- Net weight
- 120 kg
- Gross weight
- 120 kg
- Customs tariff number
- 94039910
- EAN
- 4028177716926
- ETIM 9
- EC002525
- ETIM 8
- EC002525
- ECLASS 8.0
- 27182102
- Product description
- SK Aisle containment, door element, WxH: 3200x2000 mm, for enclosure depth: 1000 mm, RAL 7035
3311.161, Aisle containment:
Door element, rack depth 1000 mm
Supply includes:
Double sliding door with large window pane (350 x 1680 mm per door) for
aisle width 1200 mm, rack height 2000 mm and rack depth 1000 mm.
Divider panel elements to cover rack sides and for the mounting of
sliding door elements.
Including necessary accessories for assembly of the divider panels and
sliding doors at the start/end of a row of racks.
Function:
The smooth-action sliding door elements are opened/closed mechanically
by way of door handles. Carriage elements enable the doors to run along
a corresponding guide rail. The doors are fixed in their closed and open
positions. The resistance of the fixing can be set as required.
The divider panel elements are sealed by way of brush strip on all
sides.
Cold and/or hot aisle containment is possible, depending on the manner
of installation.
Compatible with Rittal TS 8 racks; combination with racks from other
manufacturers upon request.
Material:
The divider panel elements and sliding doors are designed as sandwich
constructions. All corners and edges are rounded to eliminate risks of
injury.
The sandwich elements are stabilised by way of an internal frame. The
cavities of the elements are filled absolutely flush with self-adhesive
hard foam panels (extruded polystyrene hard foam XPS) and bonded
inseparably over the full area.
In the area of the doors, the elements are enclosed to the side in flush
aluminium rails (multi-strip), which at the same time serve as door
stops and screening.
Colour: RAL 7035
Window pane, solid polycarbonate panel (thickness 4 mm), fire protection
classification to DIN 4102 B1
Note:
Sliding door can only be used together with aisle covering 3311.270/280.
The Compartment Rack VX IT (Order No. 531x.175, 531x.185) is not
compatible with this product. Please contact us for alternative
solutions.
Door element, rack depth 1000 mm
Supply includes:
Double sliding door with large window pane (350 x 1680 mm per door) for
aisle width 1200 mm, rack height 2000 mm and rack depth 1000 mm.
Divider panel elements to cover rack sides and for the mounting of
sliding door elements.
Including necessary accessories for assembly of the divider panels and
sliding doors at the start/end of a row of racks.
Function:
The smooth-action sliding door elements are opened/closed mechanically
by way of door handles. Carriage elements enable the doors to run along
a corresponding guide rail. The doors are fixed in their closed and open
positions. The resistance of the fixing can be set as required.
The divider panel elements are sealed by way of brush strip on all
sides.
Cold and/or hot aisle containment is possible, depending on the manner
of installation.
Compatible with Rittal TS 8 racks; combination with racks from other
manufacturers upon request.
Material:
The divider panel elements and sliding doors are designed as sandwich
constructions. All corners and edges are rounded to eliminate risks of
injury.
The sandwich elements are stabilised by way of an internal frame. The
cavities of the elements are filled absolutely flush with self-adhesive
hard foam panels (extruded polystyrene hard foam XPS) and bonded
inseparably over the full area.
In the area of the doors, the elements are enclosed to the side in flush
aluminium rails (multi-strip), which at the same time serve as door
stops and screening.
Colour: RAL 7035
Window pane, solid polycarbonate panel (thickness 4 mm), fire protection
classification to DIN 4102 B1
Note:
Sliding door can only be used together with aisle covering 3311.270/280.
The Compartment Rack VX IT (Order No. 531x.175, 531x.185) is not
compatible with this product. Please contact us for alternative
solutions.