Aisle containment

Article no.: SK 3311163

Door and roof components separate hot and cold air in the data centre. Such a separation is pivotal to increasing the efficiency of climate control technology. It may be used as a hot or cold aisle containment.

Article no.:
SK 3311163
Design
Door element
Product description
Slimline door element with viewing window and sliding door. Stable roof elements in a composite material with a high level of light permeability. Where required, safety glass may also be used. The aisle width is 1,200 mm.
Benefits
Increased energy efficiency and performance capability of climate control
Easily installed and retrofitted, as it is fully compatible with the VX IT rack system
An inexpensive way to boost the performance of your existing installation, lengthening the investment cycle until a replacement needs to be purchased
Applications
Depending on the application, aisle containment may be used with CRAC systems or LCP Inline as hot or cold aisle containment
Function principle
Aisle containment is a combination of door and roof components which facilitate consistent separation of the hot and cold air in the data centre. Such separation is pivotal to saving energy and increasing the efficiency of the available climate control technology.
Material
Sheet steel, spray-finished
Roof elements: Polycarbonate
Colour
RAL 7035
Dimensions
Width: 3,600 mm
Height: 2,000 mm
To fit
Depth: 1,200 mm
Note
Compartment Rack VX IT (Model No. 531x.175, 531x.185) is not compatible with this product. Contact us for alternative solutions.
Packs of
1 pc(s).
Net weight
150 kg
Gross weight
150 kg
Customs tariff number
94039910
EAN
4028177716933
ETIM 9
EC002525
ETIM 8
EC002525
ECLASS 8.0
27182102
Product description
SK Aisle containment, Ddoor element, WxH: 3600x2000 mm, for enclosure depth: 1200 mm, RAL 7035
Documentation
Instructions
Data sheets
Technical system catalogue
3311.163, Aisle containment:
Door element, rack depth 1200 mm
Supply includes:
Double sliding door with large window pane (350 x 1680 mm per door) for
aisle width 1200 mm, rack height 2000 mm and rack depth 1200 mm.
Divider panel elements to cover rack sides and for the mounting of
sliding door elements.
Including necessary accessories for assembly of the divider panels and
sliding doors at the start/end of a row of racks.

Function:
The smooth-action sliding door elements are opened/closed mechanically
by way of door handles. Carriage elements enable the doors to run along
a corresponding guide rail. The doors are fixed in their closed and open
positions. The resistance of the fixing can be set as required.
The divider panel elements are sealed by way of brush strip on all
sides.
Cold and/or hot aisle containment is possible, depending on the manner
of installation.
Compatible with Rittal TS 8 racks; combination with racks from other
manufacturers upon request.

Material:
The divider panel elements and sliding doors are designed as sandwich
constructions. All corners and edges are rounded to eliminate risks of
injury.
The sandwich elements are stabilised by way of an internal frame. The
cavities of the elements are filled absolutely flush with self-adhesive
hard foam panels (extruded polystyrene hard foam XPS) and bonded
inseparably over the full area.
In the area of the doors, the elements are enclosed to the side in flush
aluminium rails (multi-strip), which at the same time serve as door
stops and screening.
Colour: RAL 7035
Window pane, solid polycarbonate panel (thickness 4 mm), fire protection
classification to DIN 4102 B1

Note:
Sliding door can only be used together with aisle covering 3311.270/280.
The Compartment Rack VX IT (Order No. 531x.175, 531x.185) is not
compatible with this product. Please contact us for alternative
solutions.