Fan unit, active for TE

Article no.: TE 7000670

Fan modules tailored to special fields of application for targeted air-routing and to prevent partial hot-spots inside the TE 7000 enclosure.

Article no.:
TE 7000670
Product description
For active ventilation of the TE 7000. The fan unit is installed in the prepunched cut-out. An additional fan may optionally be integrated.
Supply includes
1 fan unit
Assembly parts
2 fans
1 thermostat
Connection cable, open-ended
Air throughput per fan (unimpeded air flow)
160/180
Rated operating voltage
230 V, 1~, 50 Hz/60 Hz
Air throughput of fans (unimpeded air flow)
1514
Note
Connection via distributor box or country-specific connector
Operating temperature range
-10 °C...55 °C
Packs of
1 pc(s).
Net weight
4.033 kg
Gross weight
4.233 kg
Customs tariff number
84145915
EAN
4028177437371
ECLASS 8.0
27180716
Product description
TE Fan mounting plate, active, for TE, 230 V, 1 ~, 50/60 Hz
Documentation
Info sheet
Fan module with 2 fans and thermostat, fully wired
ready for connection

For W x D enclosures: all dimensions (mm)
Number of wired in fans: 2
Number of fans possible: 3
Temperature data control
Rated operating voltage: 250 V
Temperature range: +5°C to +55°C