- Article number:
- SK 3105.220
- Product description
- Enclosure heaters to regulate relative humidity, prevent temperatures from dropping below the dew point and stop condensation forming inside the enclosure. This prevents consequential damage associated with corrosion or electrical short circuits.
- Material
- Aluminium, anodised
- Supply includes
- PTC heater with fan
Assembly parts
- Continuous thermal output
- Continuous thermal output with fan
- Fans pre-integrated
- Yes
- Note
- A thermostat is recommended for precise temperature control inside the enclosure.
- In order to prevent condensation on assemblies, a hygrostat is recommended to regulate heating
- In larger enclosures, even heat distribution is best achieved by installing several low-output heaters.
- Note on Model No.
- Special voltages available on request. We reserve the right to make technical modifications.
- Continuous thermal output at 10 °C
- 400 W
- Rated operating voltage
- 110 V, 1~, 50 Hz/60 Hz
- Dimensions
- Width: 142 mm
Height: 170 mm
Depth: 101 mm
- Pre-fuse
- Miniature circuit-breaker/fuse: 6 A
- IP protection category to IEC 60 529
- IP 20
- Protection class
- II (all-insulated)
- Operating temperature range
- -33 °C...65 °C
- Packs of
- 1 pc(s).
- Net weight
- 1.019 kg
- Gross weight
- 1.031 kg
- Customs tariff number
- 85162999
- EAN
- 4028177599901
- ETIM 9
- EC000737
- ETIM 8
- EC000737
- ECLASS 8.0
- 27180710