- Article number:
- SK 3253.010
- Product description
- Rittal cooling units are low-maintenance and are supplied without filter mats. Filter mats may be used for extreme conditions.
- Benefits
- Temperature-resistant from -40 °C...+80 °C
- Material
- Open-celled polyurethane foamed plastic
- Dimensions
- Width: 205 mm
Height: 210 mm
Depth: 10 mm - Packs of
- 3 pc(s).
- Net weight
- 0.03 kg
- Gross weight
- 0.039 kg
- Customs tariff number
- 56039390
- EAN
- 4028177459052
- ETIM 9
- EC002513
- ETIM 8
- EC002513
- ECLASS 8.0
- 27180706
- Certificates
- EAC