Cooling medium (ready-mixed) For chillers and air-water heat exchangers

Article no.: SK 3301957

As well as protecting against frost, this cooling medium also serves to inhibit bacterial growth and provide optimum corrosion protection.

Article no.:
SK 3301957
Product description
As well as protecting against frost, this cooling medium also serves to inhibit bacterial growth and provide optimum corrosion protection.
Contents
200 l
Antifreeze/water mixture
1 : 2
Delivery form
Barrel
Rifrost
Outdoor
Packs of
1 pc(s).
Net weight
193.3 kg
Gross weight
213 kg
Customs tariff number
38200000
EAN
4028177524316
ETIM 9
EC001243
ETIM 8
EC001243
ECLASS 8.0
23061202
Product description
SK Cooling medium for chillers, glycol/water mixture : 1:2, container: 200 l, Outdoor
Data sheets
Safety data sheet
Rifrost-Outdoor 200 l for water circuits

Apart from the recooling systems for oil and emulsion, all other
recooling systems are only suitable for the cooling of water or a
water/glycol mixture.
As well as protecting against frost, these also serve to impair
bacterial growth and achieve optimum corrosion protection.

Technical data
RiFrost: Outdoor
Glycol/water mixture: 1:2
Container: 200 l
(Safety data sheets under Downloads)