As well as protecting against frost, this cooling medium also serves to inhibit bacterial growth and provide optimum corrosion protection.
- Article no.:
- SK 3301967
- Product description
- As well as protecting against frost, this cooling medium also serves to inhibit bacterial growth and provide optimum corrosion protection.
- Contents
- 200 l
- Antifreeze/water mixture
- 1 : 4
- Delivery form
- Barrel
- Rifrost
- Standard
- Packs of
- 1 pc(s).
- Net weight
- 191.9 kg
- Gross weight
- 209.25 kg
- Customs tariff number
- 38200000
- EAN
- 4028177524323
- ETIM 9
- EC001243
- ETIM 8
- EC001243
- ECLASS 8.0
- 23061202
- Product description
- SK Cooling medium for chillers, glycol/water mixture : 1:4, container: 200 l, standard
RiFrost: Standard 200 l for water circuits
Apart from the recooling systems for oil and emulsion, all other
recooling systems are only suitable for the cooling of water or a
water/glycol mixture.
As well as protecting against frost, these also serve to impair
bacterial growth and achieve optimum corrosion protection.
Technical data
RiFrost: Standard
Glycol/water mixture: 1:4
Container: 200 l
(Safety data sheets under Downloads)
Apart from the recooling systems for oil and emulsion, all other
recooling systems are only suitable for the cooling of water or a
water/glycol mixture.
As well as protecting against frost, these also serve to impair
bacterial growth and achieve optimum corrosion protection.
Technical data
RiFrost: Standard
Glycol/water mixture: 1:4
Container: 200 l
(Safety data sheets under Downloads)