Compressor

Article no.: SK 3396431

Article no.:
SK 3396431
Supply includes
Assembly parts
Rated operating voltage
380 V, 3~, 50 Hz
440 V, 60 Hz
Packs of
1 pc(s).
Net weight
18.62 kg
Gross weight
19.6 kg
Customs tariff number
84143020
EAN
4028177521339
ETIM 9
EC000855
ETIM 8
EC000855
ECLASS 8.0
27180704