Axial fan

Article no.: SK 3398.134

Article no.:
SK 3398.134
Diameter
800 mm
Packs of
1 pc(s).
Net weight
49 kg
Gross weight
54 kg
Customs tariff number
84145935
EAN
4028177695207
ETIM 9
EC000855
ETIM 8
EC000855
ECLASS 8.0
27189269