Radial fan

Article number: SK 3396.286

Article number:
SK 3396.286
Diameter
250 mm
Packs of
1 pc(s).
Net weight
3.7 kg
Gross weight
4.4 kg
Customs tariff number
84145935
EAN
4028177414839
ETIM 9
EC000320
ETIM 8
EC000532
ECLASS 8.0
29170101