Radial fan

Article no.: SK 3396654

Article no.:
SK 3396654
Diameter
225 mm
Packs of
1 pc(s).
Net weight
2.3 kg
Gross weight
2.405 kg
Customs tariff number
84145935
EAN
4028177673304
ETIM 9
EC000320
ETIM 8
EC000532
ECLASS 8.0
29170101