Radial fan

Article no.: SK 3396735

Article no.:
SK 3396735
Diameter
220 mm
Packs of
1 pc(s).
Net weight
1.74 kg
Gross weight
1.747 kg
Customs tariff number
84145935
EAN
4028177926240
ETIM 9
EC000855
ETIM 8
EC000855
ECLASS 8.0
27189269