- Article no.:
- SK 3399914
- Design
- wall-mounted
- Benefits
- Maximum air throughput via pleated filter included in the delivered state
- Easy filter changes, thanks to a new opening mechanism on the louvred grille
- Faster installation on the enclosure with optimised detent hooks
- Tool-free assembly
- Colour
- RAL 7035
- Supply includes
- Complete unit ready to install, including pleated filter
- Dimensions
- Width: 323 mm
Height: 323 mm
- Packs of
- 1 pc(s).
- Net weight
- 0.96 kg
- Gross weight
- 1.521 kg
- Customs tariff number
- 39269097
- EAN
- 4028177001336
- ETIM 8
- EC000320
- ECLASS 8.0
- 27180716