- Article no.:
- SK 3342.115
- Product description
- Rack-mounted fan for direct installation in the 482.6 mm (19") level. Installation allows air to circulate permanently inside the enclosure, thus preventing the formation of hot spots.
- Colour
- RAL 7035
- Supply includes
- Fully wired unit ready for connection
Terminal strip and assembly parts
- Air throughput (unimpeded air flow)
- 480 m³/h
- Note on Model No.
- Extended delivery times.
- Rated operating voltage
- 110 V, 1~, 50 Hz/60 Hz
- 110 V (DC)
- Rated current max.
- At 50 Hz: 0.69 A
At 60 Hz: 0.69 A
- Pre-fuse
- Miniature circuit-breaker/fuse: 6 A
- Dimensions
- Width: 482.6 mm
Height: 44 mm
Depth: 200 mm
- Distance between axes of fans
- 105 mm
- No. of fans
- 3
- Noise level
- At 50 Hz: 52 dB(A)
- Operating temperature range
- -10 °C...55 °C
- Packs of
- 1 pc(s).
- Net weight
- 2.6 kg
- Gross weight
- 2.78 kg
- Customs tariff number
- 84145915
- EAN
- 4028177041516
- ETIM 9
- EC000320
- ETIM 8
- EC000320
- ECLASS 8.0
- 27180716
- Product description
-
SK rack-mounted fan, for 482.6 mm (19"), 110 V, 1~, 50/60 Hz, WHD: 482.6 x 44 x 200 mm