Fan module for LCP Rack/Inline CW

Article number: SK 3311.010

Increased cooling output. Additionally redundancy can be achieved or the electric power consumption can be reduced.

Article number:
SK 3311.010
Product description
To increase the cooling output, individual fan modules may be retro-fitted into the LCPs. Additional integration can also achieve redundancy or reduce the electric power consumption of the LCPs.
Benefits
May be connected with the system operational
Tool-free replacement of the fan modules
Function principle
Installing fan modules in an LCP increases the air throughput and hence the cooling output of the chosen variant. With an adequate cooling output, fan modules may be added to create redundancy. Retro-fitting additional fans over and above the required volumetric air flow allows you to reduce the electrical energy consumption, since the fans then operate at a lower speed. At the same time, the noise level of the unit will be significantly reduced.
Colour
RAL 9005
Supply includes
1 fan unit
EC fan
Fully wired ready for connection
Assembly parts
Note
The LCP SK 3311.130/.230/.530 (max. 30 kW) is supplied with one fan module as standard.
To achieve the max. cooling output of 30 kW, the customer/service needs to install two additional fan modules.
The LCP SK 3311.260/.560 (max. 55 kW) is supplied with four fan modules as standard.
To achieve the max. cooling output of 55 kW, the customer/service needs to install two additional fan modules.
Packs of
1 pc(s).
Net weight
8.078 kg
Gross weight
8.503 kg
Customs tariff number
84145915
EAN
4028177661882
ETIM 9
EC000320
ETIM 8
EC000320
ECLASS 8.0
27180716
Declarations
Declaration of conformity
LCP fan module, 3311.010
for TopTherm LCP CW 3311.130/230/260/530/560


LCP fan module:
The fan module is suitable for TopTherm LCP rack and
TopTherm LCP Inline.
Additional installation of fan modules in an LCP
increases the air throughput and thus the cooling
output of the respective variant.
If the cooling output is already sufficient the
additional fan modules may be used for redundancy.
Moreover, the retrofitting of fans in excess of the
required volumetric air flow allows the reduction of
electrical power consumption because the fans will
work at less speed.


LCP fan module, supply includes: