- Article no.:
- SV 9341850
- Applications
- For use as a spare or for the configuration of replacement assemblies.
- Material
- Polyamide
- Colour
- RAL 9005
- For adaptor width
- 55 mm
- Note
- UL approval in conjunction with OM adaptor/support
- Dimensions
- Length: 237 mm
- Packs of
- 5 pc(s).
- Net weight
- 0.235 kg
- Customs tariff number
- 39269097
- EAN
- 4028177503427
- ETIM 9
- EC002270
- ECLASS 8.0
- 27409221