This item will be discontinued on: 31-Jan-2018
- Article number:
- SV 9346.450
- Applications
- For converting NH slimline disconnectors to box terminal connection for round conductors.
- Material
- Cast brass
- Surface finish
- Nickel-plated
- Connection of round conductors
- 300 mm²
- Packs of
- 3 pc(s).
- Net weight
- 0.42 kg
- Gross weight
- 0.447 kg
- Customs tariff number
- 85389099
- EAN
- 4028177631809
- ETIM 9
- EC000001
- ECLASS 8.0
- 27141146
- Product description
- SV Box terminal, for NH slimline fuse-switch disconnector, size 1-3 (SV 9346XXX), round conductor connection 35-300 mm²