Connection plate

Article number: SV 3061.000

For connecting ring terminals and laminated copper bars.

Article number:
SV 3061.000
Packs of
3 set(s)
Net weight
1.2 kg
Copper weight (kg per piece)
0.34
Customs tariff number
73269098
EAN
4028177035874
ETIM 9
EC001900
ETIM 8
EC001900
ECLASS 8.0
27400613
Data sheets
General technical information
Technical Data sheet
SV connection plates for SV 3055.000
Connection plates for connecting laminated flat
copper bars to the 150 mm system.

Connection: laminated flat copper up to 40x10 mm
Tightening torque
Assembly screw: 10 - 15 Nm
T-head screw: M10 x 120 mm