Energy-Box, 482.6 mm (19")

Article number: DK 7480.035

Depth-variable top hat rail for installed equipment to DIN 43 880, sizes 1 – 3 , maximum accommodation of 22 items of installed equipment.

Article number:
DK 7480.035
Product description
Depth-variable top hat rail for installed equipment to DIN 43 880 in sizes 1 – 3, e.g. to accommodate flush-type socket outlets, circuit-breakers, etc., with cable clamping at the rear and one N and one PE rail each on an insulated base/plinth.
Colour
RAL 7035
Supply includes
Energy-Box with depth-variable top hat rail for installed equipment to DIN 43880, sizes 1 – 3, with brush strip for cable entry at the rear
Plastic hood including extension cover (UL94-V0)
44 connection clamps, 4 mm²
2 connection clamps, 16 mm²
2 blanking covers
12 clips for strain relief of the connection cables
Identification strips, self-adhesive
Max. pitch units @ 18 mm
22
Note
Individual population with circuit-breakers at the factory available on request.
Dimensions
Width: 482.6 mm
Height: 132.5 mm
Depth: 155 mm
Units
3 U
Packs of
1 pc(s).
Net weight
2.354 kg
Gross weight
2.54 kg
Customs tariff number
94032080
EAN
4028177166004
ETIM 9
EC002620
ECLASS 8.0
27189261
Product description
DK Energy-Box, WHD: 482,6 (19")x132,5x155 mm, max. 22 pitch units
Energy-Box, 3 U,
with adjustable top-hat rail for installed equipment as per
DIN 43880 in sizes 1 - 3. A cable clamp is integrated
in the box. One N and one PE rails are already fitted
on isolated bases. The plastic cover, which includes an
extension cover (UL 94-V0), can hold a maximum of 22 pieces of
installed equipment (width = 18 mm).
Supply includes:
1 pcs. Energy-Box with depth adjustable top hat rail for installation
equipment to DIN 43880, sizes 1-3, maximum 22 HP, including mounted N-
and PE-rail on isolated base.
Within a brush strip on the backside for cable entry
1 pcs. plastic hood incl. extension cover (UL-94-V0)
44 pcs. connection clamps, 4 mm²
2 pcs. connection clamps, 16 mm²
2 pcs. blanking cover
12 pcs. clips for cable strain relief
Identificationstrips, self-adhesive