Connection cable for PSM/PDU

Article no.: DK 7200.217

Connection and extension cable with various connector/jack types (earthing-pin/C19/C20).

Article no.:
DK 7200.217
Design
Extension cable
Product description
Connection and extension cable with various connector/jack types (earthing-pin/C19/C20). PVC line, 3-pole.
Connector (type)
IEC 320 connector C20
Rated current (max.)
16 A
Dimensions
Length: 1.8 m
Sockets
IEC 320 socket C19
Packs of
1 pc(s).
Net weight
0.32 kg
Gross weight
0.34 kg
Customs tariff number
85444290
EAN
4028177519244
ETIM 9
EC001576
ECLASS 8.0
27060402
Product description
DK Connection cable, L: 1,8 m, 110 - 230 V, 16 A, C20/C19, For PCU - Power Control Unit
C19/C20 version connection cable

With 3-pin C19 connector and C20 socket

Cable length: 1.8 m