Connector lock for C14 and C20 connectors

Article no.: DK 7979020

Connector locks C14 and C20 are protected against accidental removal

Article no.:
DK 7979020
Design
for C14 and C20 connectors
Product description
The universal lock can be used to latch IEC 60 320 C14 or C20 connectors in place to prevent accidental removal. Latching is adjustable and adapts to standard connector forms. This creates a reliable manufacturer-independent connection for most connection cables commonly available on the market.
Material
Plastic (PA 12)
Colour
RAL 9005
Packs of
20 pc(s).
Net weight
0.06 kg
Gross weight
0.084 kg
Customs tariff number
39269097
EAN
4028177947344
ETIM 9
EC000330
ECLASS 8.0
27142604
Product description
DK connector lock, for locking IEC 60 320 C14/C20 connectors, for PDU/PSM modules with C13/C19 slots, adjustable, RAL 9005