- Article no.:
- SV 9615.000
- Material
- Polyamide
Fire protection corresponding to UL 94-V0
- Colour
- RAL 7035
- Connection cables (AWG)
- AWG 12
- Rated operating voltage
- 690 V, 3~
- Rated current max.
- 25 A
- Dimensions
- Width: 54 mm
Height: 160 mm
- Support rails Qty/height
- 1 / 15 mm
- Packs of
- 1 pc(s).
- Net weight
- 0.31 kg
- Gross weight
- 0.34 kg
- Copper weight (kg per piece)
- 0.041
- Customs tariff number
- 85369095
- EAN
- 4028177140769
- ETIM 9
- EC001531
- ECLASS 8.0
- 27370304
- Product description
-
SV Mini-PLS component adaptor, 25 A, 690 V, 3-pole, connection cable AWG 12, WH: 54x160 mm, support rail H: 15 mm