Circuit-breaker component adaptor 3-pole

Article no.: SV 9342.400

Circuit-breaker adaptor for universal, simplified assembly of circuit-breakers.

Article no.:
SV 9342.400
Material
Polyamide
Fire protection corresponding to UL 94-V0
Colour
RAL 7035
Type of electrical connection
Box terminal
Rated current max.
100 A
Rated operating voltage
690 V, 3~
Electrical ratings UL (SCCR)
65 kA - 480 V, Manual Motor Controller max. 100 A, NLRV/7
Cable outlet
Top
For bar systems with centre-to-centre spacing
60 mm
Note
Cable outlet: Switch outlet or as outgoing cable from the switchgear
The technical data may vary for UL applications
Number of poles
3-pole
Dimensions
Width: 72 mm
Height: 210 mm
Connection of round conductors
10 ‐ 35 mm²
To fit busbars
Height: 5, 10 mm
Clamping area for laminated copper bars (W x H)
10 x 7.8 mm
To fit manufacturer (model)
ABB (MS 495, MS 496, MS 497)
Eaton (PKZ2)
Schneider Electric (GV3ME80)
Siemens (S3)
Packs of
1 pc(s).
Net weight
0.57 kg
Gross weight
0.576 kg
Copper weight (kg per piece)
0.114
Customs tariff number
85369095
EAN
4028177503694
ETIM 9
EC001531
ECLASS 8.0
27370304
Product description
SV Circuit-breaker component adaptor, 100 A, 690 V, 3-pole, cable outlet top, round conductor connection 10-35 mm², clamping area WH: 10x7,8 mm
Approvals
ABS
DNV-GL
Lloyds Register of Shipping
UL + C-UL (listed)
Declarations
Declaration of conformity
Declaration of conformity UK
Documentation
Instructions
Safety instructions
Data sheets
General technical information
Short-circuit resistance diagram
Technical details
Circuit-breaker component adaptor up to 100 A
CB component adaptor up to 100 A, 3 pole,
cable outlet at the top
for busbar thickness 5/10 mm and PLS 800/1600
Type of connection
Connection clamp: Box terminal
Round conductor: 10 - 35 qmm
Clamping area for laminated copper bar:
10 x 7.8 mm
For UL applications: AWG 2-6
Technical specifications
Construction width: 72 mm
Length: 210 mm
Electrical parameters
For IEC applications:
Rated current: up to 100 A
Rated operating voltage Ue: AC 690 V
For UL applications:
Rated current: up to 100 A
Rated operating voltage Ue: AC 600 V
System:
Rittal RiLine60