- Article no.:
- SV 9344210
- Design
- For mounting plate assembly
- Material
- Polyamide
Fire protection corresponding to UL 94
Contact tracks: Electrolytic copper, silver-plated
- Colour
- Chassis: RAL 7035
Cover: RAL 7035/7001
- Clamping area for laminated copper bars
- Clamping area width: 50 mm
Clamping area height: 10 mm
- for mounting plate assembly
- Yes
- Note
- The technical data may vary for UR applications. Applications to UR only in conjunction with "Special Purpose Fuses".
- Cable outlet
- Top/bottom
- Type of electrical connection
- Screw M10
- Rated operating current max.
- 400 A
- Rated operating voltage
- 690 V, 3~
- For NH size
- 2
- Test specification
- IEC/DIN EN 60 947-3
- DIN EN 60 269-2 (fuse inserts)
- Dimensions
- Width: 210 mm
Height: 298 mm
- Connection of round conductors
- 10 ‐ 240 mm²
- Number of poles
- 3-pole
- Round conductor cross-section
- 10 ‐ 240 mm²
- Packs of
- 1 pc(s).
- Net weight
- 3.08 kg
- Gross weight
- 3.098 kg
- Copper weight (kg per piece)
- 1
- Customs tariff number
- 85369095
- EAN
- 4028177540675
- ETIM 9
- EC000249
- ECLASS 8.0
- 27371401
- Product description
-
SV NH fuse-switch disconnector, size 2, 400 A, 690 V, 3-pole, screw M10, for mounting plate assembly