Current transformer

Article no.: SV 9677870

For inductive measurement of current flow.

Article no.:
SV 9677870
Product description
Compact design without altering the installation depth via mechanical integration into the top-mounting components (185 mm centre-to-centre spacing); this allows space-saving assembly.
Material
Polyamide
For size
1 - 3
To fit Model No.
9677.100
9677.110
9677.115
9677.200
9677.210
9677.215
9677.300
9677.310
9677.315
9677.340
Rated power input
2.5 VA
Type of electrical connection
Round conductor 2.5 mm² (length 1.5 m)
Insuslation material (class)
B
Primary current
400 A
Secondary current
5 A
Accuracy Class
1
Test specification
IEC 60 044-1
EN 60715
DIN VDE 0414
DIN 42 600-2
Connection of round conductors
2.5 ‐ 4 mm²
Rated frequency
50 ‐ 60 Hz
Packs of
1 pc(s).
Net weight
0.28 kg
Gross weight
0.31 kg
Customs tariff number
85043129
EAN
4028177705265
ETIM 9
EC002048
ECLASS 8.0
27141146
Product description
SV Current transformer, for NH slimline fuse-switch disconnector, size 1-3 (SV 9677XXX), 400 A/5 A, 50-60 Hz
Declarations
Declaration of conformity
Declaration of conformity UK
Documentation
Safety instructions