Machine twist drill for Perforex machining centres BC and Perforex Milling Terminals MT S.
- Article no.:
- AS 4050804
- Design
- HSS
TiN coating - Product description
- Machine twist drill for Perforex machining centres BC and Perforex milling terminals MT.
- Diameter
- 5 mm
- Machinable material
- Steel
- Stainless steel
- Aluminium
- Plastic
- Copper
- Packs of
- 10 pc(s).
- Net weight
- 0.12 kg
- Gross weight
- 0.134 kg
- Customs tariff number
- 82051000
- EAN
- 4028177703995
- ETIM 9
- EC000945
- ETIM 8
- EC000945
- ECLASS 8.0
- 36609207
- Product description
- Drill A002- 5,0mm