Thread tapping option for Perforex LC 3030

Article no.: AS 4050.318

Thread tapping option for Perforex laser centre LC including thread tappers and clamping jaws for M3 – M10.

Article no.:
AS 4050.318
Design
Movable tool magazine with 6 magazine slots
Tool holder
Additional drive unit
Product description
Thread tapping option for cutting threaded holes with the Perforex laser centre LC.
Benefits
Machining of projects with tapped holes supported
Fast, automatic changeover from laser function to thread-tapping function by accommodating an additional machine head
Supply includes
Thread tapper
Clamping units for M3 – M10
Machinable height (max.)
600 mm
Material thickness
5 mm
To fit Model No.
4050330
Packs of
1 pc(s).
Net weight
78 kg
Gross weight
78 kg
Customs tariff number
84669360
EAN
4028177806658
ECLASS 8.0
36600890
Product description
AS Tapping unit LC 3015/3030, Tapping option for Perforex Lasercenter LC, - Including equipped Tool holders M3 - M10., - Tool magazine with 6 slots., - SK30 Tool holder.