Male dies

Article no.: AS 4055745

Together with the dies, the stamps allow you to punch round holes with a diameter of 6.6 mm to 21.5 mm in busbars.
Article no.:
AS 4055745
Product description
Male dies for punching round holes in busbars.
Diameter
13.5 mm
Material thickness (max.)
12 mm
Dimensions
Thread: M12
Packs of
1 pc(s).
Net weight
0.523 kg
Gross weight
0.563 kg
Customs tariff number
82073010
EAN
4028177920835
ETIM 9
EC003458
ETIM 8
EC003458
ECLASS 8.0
21049240
Product description
Male die for punching busbars