Hydraulic tension screw for higher loads

Article no.: AS 4055664

Accessories for hole punches. Required as a connecting part between the die and the stamp. For operation via hydraulic punch

Article no.:
AS 4055664
Product description
Accessories for hole punches. Required as a connecting part between the die and stamp.
Benefits
Hydraulic tension screw made from high-alloy tool steel for higher loads
Note
For operation via hydraulic punch
Hydraulic tension screw Ø
9.5 mm
19 cm
Packs of
1 pc(s).
Net weight
0.111 kg
Gross weight
0.124 kg
Customs tariff number
73181900
EAN
4028177808997
ETIM 9
EC002690
ETIM 8
EC002690
ECLASS 8.0
21049046
Product description
Hydraulic screw Ø / L 9,5 / 19 mm