Switch housing HD

Article no.: HD 1684600

Enclosure solution with four cut-outs for switches, tailored to the requirements of the food and beverage industry. All-round gap-free silicone seal between enclosure and cover. Hygiene-compliant quick-release hexagon fastener.

Article no.:
HD 1684600
Design
Hygienic Design enclosure
Material
Enclosure and cover: Stainless steel 1.4301 (AISI 304) 1.5 mm
Screw plug: Stainless steel
Seal: Silicone, compliant with FDA Guideline 21 CFR 177.2600
Surface finish
Enclosure and cover: Brushed, grain 400, peak-to-valley height < 0.8 µm
Seal: Blue, dyed (RAL 5010)
Supply includes
Enclosure of all-round solid construction
Cover with switch cut-out
Seal and screw plug (supplied loose)
Dimensions
Width front: 100 mm
Width (rear): 122 mm
Height, front: 280 mm
Height rear: 302 mm
Depth: 90 mm
Pitch pattern
60 mm
Cut-outs (quantity x diameter)
4 x 22.5 mm
IK Code
IK08
Basic material
Stainless steel 1.4301 (AISI 304)
Lock
Lock version: Hygiene-compliant quick-release hexagon fastener
Number of locks: 4
IP protection category to IEC 60 529
IP 66
IP X9
Protection category NEMA
NEMA 1
NEMA 3
NEMA 3X
NEMA 4
NEMA 4X
NEMA 12
NEMA 13
Type rating to UL 50E
Type 1
Type 3
Type 3X
Type 4
Type 4X
Type 12
Type 13
Packs of
1 pc(s).
Net weight
1.78 kg
Gross weight
1.98 kg
Customs tariff number
84879090
EAN
4028177958692
ETIM 9
EC002713
ETIM 8
EC002713
ECLASS 8.0
27180101
Product description
HD switch housing, WxHxD: 100x280x90 mm, stainless steel 1.4301, 4 switch cut-outs, Ø 22.5 mm
Approvals
UL + C-UL (listed)
Declarations
Declaration of conformity
Declaration of conformity UK
Documentation
Instructions
Safety instructions
Data sheets
Technical details
Technical system catalogue
HD Switch housing

Enclosure consisting of body and cover.
Body folded and welded in one piece,
with all-round, removable blue silicone seal
compliant to FDA-guidline 21 CFR 177.2600
body tilted by 3° for optimum cleaning,
in accordance with EHEDG guidlines.
Cover on top, tilted by 3°
with four cut-outs each 22.5 mm for four switches
four hygienic hexagonal screw plugs with
all-round sealing ring between enclosure and cover,
protective conductor connection in cover and body
Material:
Body and cover: stainless steel 1.4301 (AISI 304) 1,5 mm
Screw plug: stainless steel
Seal: silicone, compliant with FDA guidline 21 CFR 177.2600
Surface finish:
Body and cover: brushed, grain 400,
peak-to-valley height: < 0,8 µm
Seal: blue, dyed (RAL 5010)
Protection class IP according to IEC 60 529: IP 66, IPX9
Type rating according to UL 50E: Type 13, 3R, 4X
Model No.: 1684600
Dimensions (W x H x D): 100 x 280 x 90 mm