Switch housing HD

Article no.: HD 1684630

Enclosure solution with cut-outs for switches, tailored to the requirements of the food and beverage industry. All-round gap-free silicone seal between enclosure and cover. Hygiene-compliant quick-release hexagon fastener.

Article no.:
HD 1684630
Design
Hygienic Design enclosure
Material
Enclosure and cover: Stainless steel 1.4301 (AISI 304) 1.5 mm
Screw plug: Stainless steel
Seal: Silicone, compliant with FDA Guideline 21 CFR 177.2600
Surface finish
Enclosure and cover: Brushed, grain 400, peak-to-valley height < 0.8 µm
Seal: Blue, dyed (RAL 5010)
Supply includes
Enclosure of all-round solid construction
Cover with switch cut-out
Seal and screw plug (supplied loose)
Dimensions
Width front: 100 mm
Width (rear): 122 mm
Height, front: 280 mm
Height rear: 302 mm
Depth: 90 mm
Pitch pattern
60 mm
Cut-outs (quantity x diameter)
4 x 30.5 mm
IK Code
IK08
Basic material
Stainless steel 1.4301 (AISI 304)
Lock
Lock version: Hygiene-compliant quick-release hexagon fastener
Number of locks: 4
IP protection category to IEC 60 529
IP 66
IP X9
Protection category NEMA
NEMA 1
NEMA 3
NEMA 3X
NEMA 4
NEMA 4X
NEMA 12
NEMA 13
Type rating to UL 50E
Type 1
Type 3
Type 3X
Type 4
Type 4X
Type 12
Type 13
Packs of
1 pc(s).
Net weight
1.9 kg
Gross weight
1.99 kg
Customs tariff number
84879090
EAN
4028177995451
ETIM 9
EC002713
ETIM 8
EC002713
ECLASS 8.0
27180101
Product description
HD switch housing, WxHxD: 100x280x90 mm, stainless steel 1.4301, 4 switch cut-outs, Ø 30.5 mm
Declarations
Declaration of conformity
Documentation
Instructions
Safety instructions
Data sheets
Technical system catalogue