Ex enclosures stainless steel, empty enclosure with hinged door

Article no.:  9792124

Article no.:
9792124
Benefits
Zone 1 and 2 or 21 and 22 to 2014/34/EC
Protection type to EN 60 079: Equipment protection due to increased safety, equipment protection due to enclosure
Material
Enclosure: Stainless steel 1.4301 (AISI 304)
Door: Stainless steel 1.4301 (AISI 304), all-round foamed-in silicone seal
Mounting plate: Sheet steel, zinc-plated
Surface finish
Enclosure: Outside 4B, Inside 2B
Mounting plate: Sheet steel, zinc-plated
Supply includes
Enclosure
Door
Mounting plate
Reinforcement section in the door
Dimensions
Width: 600 mm
Height: 600 mm
Depth: 210 mm
Dimensions mounting plate (W x H)
539 mm x 560 mm
Material thickness - enclosure
1.5 mm
Material thickness of mounting plate
3 mm
Material thickness - door
1.5 mm
Basic material
Stainless steel 1.4301 (AISI 304)
Lock
Lock version: Cam lock with 3 mm double-bit lock insert
Number of locks: 2
IP protection category to IEC 60 529
IP 66
Operating temperature range
-50 °C...180 °C
Operating temperature
The specified temperatures may be limited by the installed equipment
Packs of
1 pc(s).
EAN
4028177024663
Approvals
ATEX
IECEx
UR + C-UR (recognized)
Declarations
Attestation of Conformity
Documentation
Instructions
Product presentations