Ex enclosures stainless steel, empty enclosure with hinged door

Article no.:  9792137

Article no.:
9792137
Benefits
Zone 1 and 2 or 21 and 22 to 2014/34/EC
Protection type to EN 60 079: Equipment protection due to increased safety, equipment protection due to enclosure
Material
Enclosure frame: Stainless steel 1.4301 (AISI 304)
Door: Stainless steel, all-round foamed-in PU seal
Roof: Stainless steel 1.4301 (AISI 304)
Rear panel: Stainless steel 1.4301 (AISI 304)
Side panels: Stainless steel 1.4301 (AISI 304)
Mounting plate: Sheet steel, zinc-plated
Surface finish
Enclosure: Outside 4B, Inside 2B
Mounting plate: Sheet steel, zinc-plated
Supply includes
Enclosure frame
Door(s)
Reinforcement section in the door
Roof plate
Rear panel
Side panels left and right
Mounting plate
4 eyebolts
Lock: 3 mm double-bit
2 punched rails 18 x 39 mm
Dimensions
Width: 800 mm
Height: 2,000 mm
Depth: 800 mm
Dimensions mounting plate (W x H)
699 mm x 1,896 mm
Material thickness - enclosure
1.5 mm
Material thickness of mounting plate
3 mm
Material thickness - door
1.5 mm
IP protection category to IEC 60 529
IP 66
Operating temperature range
-50 °C...180 °C
Operating temperature
The specified temperatures may be limited by the installed equipment
Packs of
1 pc(s).
EAN
4028177026650
Approvals
ATEX
IECEx
Declarations
Attestation of Conformity
Documentation
Instructions
Product presentations